Product added to the list successfully!!!

Product no image

Lighting management Radio/ZigBee® control units and false ceiling controllers573838

  • Number of modules2 modules
  • Pack1

Product Features

  • Arteor Wireless wall controls
  • White Lighting dimming controls
  • 1 way

Main Features

  • Radio/ZigBee® 2.4 GHz, signal range 100 m
  • Operation:
  • in association with Radio/ZigBee® products - with BUS/SCS installation using BUS/SCS interface - Radio ZigBee®
  • Cat.No 0488 32
  • To be fitted with Arteor plates (Arteor cover plate selection)
  • Powered by 3V CR 2032 lithium batteries, supplied
  • Supplied with support, directly mounted on the wall without flush-mounting box
  • Allows 1 Radio/ZigBee® DALI, 1-10 V, LV and ELV halogen control unit to be controlled